Plug-In Manifold Coaxial Valves
Unit of Measure
1 2 

Part Number

Model Code Description

Pressure [Max]

Voltage

Switching Function

Actuator Type

Number of Ways

Thread Size

Core Products

4510103 N/A CX02PM-2/2-D/C-2/10/020/012/24V-1X N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
4524511 N/A CX02PM-2/2-D/C-2/10/020/014/24V-1X N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
4524557 N/A CX02PM-2/2-D/C-2/10/020/038/24V-1X N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
4484728 N/A CX03PM-2/2-D/C-2/10/040/012/24V-1X N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
4524512 N/A CX03PM-2/2-D/C-2/10/040/014/24V-1X N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
4524558 N/A CX03PM-2/2-D/C-2/10/040/038/24V-1X N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
4484730 N/A CX04PM-2/2-D/C-2/10/064/012/24V-1X N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
4524513 N/A CX04PM-2/2-D/C-2/10/064/014/24V-1X N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
4524559 N/A CX04PM-2/2-D/C-2/10/064/038/24V-1X N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
4484731 N/A CX05PM-2/2-D/C-2/10/100/012/24V-1X N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
4524514 N/A CX05PM-2/2-D/C-2/10/100/014/24V-1X N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
4524560 N/A CX05PM-2/2-D/C-2/10/100/038/24V-1X N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
4484733 N/A CX06PM-2/2-F/C-2/10/064/012-1X N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
4524535 N/A CX06PM-2/2-F/C-2/10/064/014-1X N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
4524561 N/A CX06PM-2/2-F/C-2/10/064/038-1X N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
4484734 N/A CX07PM-2/2-F/C-2/10/120/012-1X N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
4524537 N/A CX07PM-2/2-F/C-2/10/120/014-1X N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
4524562 N/A CX07PM-2/2-F/C-2/10/120/038-1X N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
4484795 N/A CX08PM-2/2-F/C-2/10/160/012-1X N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
4524538 N/A CX08PM-2/2-F/C-2/10/160/014-1X N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
4524563 N/A CX08PM-2/2-F/C-2/10/160/038-1X N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
4510101 N/A CX02P-2/2-D/C-2/10/020/012/24V N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
4524463 N/A CX02P-2/2-D/C-2/10/020/014/24V N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
4524540 N/A CX02P-2/2-D/C-2/10/020/038/24V N/A 20 bar290 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
4478778 N/A CX03P-2/2-D/C-2/10/040/012/24V N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
Unit of Measure
1 2