
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HYDAC hose and tube clamps components. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 1 1/4" O.D pipe size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
Part Number |
Type |
Model Code Description |
Series |
Clamp Size |
Material |
Core Products |
|---|---|---|---|---|---|---|
| 443744 | N/A Stacking Bolt | N/A HRZ 2 AF5/16 ST UNC BL | N/A HRZ | N/A 2 | N/A Carbon Steel | |
| 3033523 | N/A Stacking Bolt | N/A HRZ 2 AF8 ST M ZN | N/A HRZ | N/A 2 | N/A Carbon Steel | |
| 443745 | N/A Stacking Bolt | N/A HRZ 3 AF5/16 ST UNC BL | N/A HRZ | N/A 3 | N/A Carbon Steel | |
| 441554 | N/A Stacking Bolt | N/A HRZ 3 AF8 ST M ZN | N/A HRZ | N/A 3 | N/A Carbon Steel | |
| 443746 | N/A Stacking Bolt | N/A HRZ 4 AF5/16 ST UNC BL | N/A HRZ | N/A 4 | N/A Carbon Steel | |
| 262846 | N/A Stacking Bolt | N/A HRZ 5 AF5/16 ST UNC BL | N/A HRZ | N/A 5 | N/A Carbon Steel | |
| 441552 | N/A Stacking Bolt | N/A HRZ 5 AF8 ST M BL | N/A HRZ | N/A 5 | N/A Carbon Steel | |
| 2701281 | N/A Weld Plate | N/A HRZ 1 AP A2 UNC | N/A HRZ | N/A 1 | N/A 304 Stainless Steel | |
| 267881 | N/A Weld Plate | N/A HRZ 1 AP A4 M | N/A HRZ | N/A 1 | N/A 316 Stainless Steel | |
| 264435 | N/A Weld Plate | N/A HRZ 1 AP ST M BL | N/A HRZ | N/A 1 | N/A Carbon Steel | |
| 3945544 | N/A Weld Plate | N/A HRZ 1 AP ST M BL VS 3thick | N/A HRZ | N/A 1 | N/A Carbon Steel | |
| 2701282 | N/A Weld Plate | N/A HRZ 2 AP A2 UNC | N/A HRZ | N/A 2 | N/A 304 Stainless Steel | |
| 267882 | N/A Weld Plate | N/A HRZ 2 AP A4 M | N/A HRZ | N/A 2 | N/A 316 Stainless Steel | |
| 264436 | N/A Weld Plate | N/A HRZ 2 AP ST M BL | N/A HRZ | N/A 2 | N/A Carbon Steel | |
| 2702936 | N/A Weld Plate | N/A HRZ 3 AP A2 UNC | N/A HRZ | N/A 3 | N/A 304 Stainless Steel | |
| 267883 | N/A Weld Plate | N/A HRZ 3 AP A4 M | N/A HRZ | N/A 3 | N/A 316 Stainless Steel | |
| 264437 | N/A Weld Plate | N/A HRZ 3 AP ST M BL | N/A HRZ | N/A 3 | N/A Carbon Steel | |
| 3984899 | N/A Weld Plate | N/A HRZ 3 AP ST M ZN/NI | N/A HRZ | N/A 3 | N/A Carbon Steel | |
| 264801 | N/A Weld Plate | N/A HRZ 4 AP ST M BL | N/A HRZ | N/A 4 | N/A Carbon Steel | |
| 264839 | N/A Weld Plate | N/A HRZ 4 AP ST M ZN | N/A HRZ | N/A 4 | N/A Carbon Steel | |
| 263963 | N/A Safety Plate | N/A HRZ 1 SIP ST ZN | N/A HRZ | N/A 1 | N/A Carbon Steel | |
| 4028753 | N/A Safety Plate | N/A HRZ 2-5 SIP ST ZN/NI | N/A HRZ | N/A 2 to 5 | N/A Carbon Steel | |
| 3087833 | N/A Twin Clamp | N/A HRGZ 1 KP 10-10 PP | N/A HRGZ | N/A 1 | N/A Polypropylene | |
| 263666 | N/A Twin Clamp | N/A HRGZ 1 KP 12-12 PP | N/A HRGZ | N/A 1 | N/A Polypropylene | |
| 3087829 | N/A Twin Clamp | N/A HRGZ 1 KP 6-6 PP | N/A HRGZ | N/A 1 | N/A Polypropylene |