
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Series |
Clamp Size |
Arrangement |
Material |
Diameter D Bore Size |
Core Products |
|---|---|---|---|---|---|---|---|
| 2200175 | N/A HRGZ 1 A 12-12 PP UNC | N/A HRGZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.47 in12 mm | |
| 2066049 | N/A HRZ 1 A 10.3-10.3 PP M | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.41 in10.3 mm | |
| 2059303 | N/A HRZ 1 A 10.3-10.3 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.41 in10.3 mm | |
| 2088921 | N/A HRZ 1 A 10-10 PA M | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polyamide | N/A 0.39 in10 mm | |
| 2089938 | N/A HRZ 1 A 10-10 PP M | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.39 in10 mm | |
| 430670 | N/A HRZ 1 A 10-10 PP ST M ZN | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.39 in10 mm | |
| 2085713 | N/A HRZ 1 A 12-12 PA M | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polyamide | N/A 0.47 in12 mm | |
| 430613 | N/A HRZ 1 A 12-12 PP ST M BL | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.47 in12 mm | |
| 2092118 | N/A HRZ 1 A 12-12 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.47 in12 mm | |
| 2086496 | N/A HRZ 1 A 6.4-6.4 PP A2 UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.25 in6.4 mm | |
| 2058873 | N/A HRZ 1 A 6.4-6.4 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.25 in6.4 mm | |
| 430840 | N/A HRZ 1 A 6-6 PA M | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polyamide | N/A 0.24 in6 mm | |
| 2207833 | N/A HRZ 1 A 8-8 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.32 in8 mm | |
| 2072546 | N/A HRZ 1 A 9.5-9.5 PP A2 UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.37 in9.5 mm | |
| 2059302 | N/A HRZ 1 A 9.5-9.5 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp with Weld Plate | N/A Polypropylene | N/A 0.37 in9.5 mm | |
| 2059326 | N/A HRZ 1 A1 10.3-10.3 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp without Weld Plate | N/A Polypropylene | N/A 0.41 in10.3 mm | |
| 2099853 | N/A HRZ 1 A1 6.4-6.4 PA UNC | N/A HRZ | N/A 1 | N/A Twin Clamp without Weld Plate | N/A Polyamide | N/A 0.25 in6.4 mm | |
| 2059324 | N/A HRZ 1 A1 6.4-6.4 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp without Weld Plate | N/A Polypropylene | N/A 0.25 in6.4 mm | |
| 2099859 | N/A HRZ 1 A1 9.5-9.5 PA UNC | N/A HRZ | N/A 1 | N/A Twin Clamp without Weld Plate | N/A Polyamide | N/A 0.37 in9.5 mm | |
| 2059325 | N/A HRZ 1 A1 9.5-9.5 PP UNC | N/A HRZ | N/A 1 | N/A Twin Clamp without Weld Plate | N/A Polypropylene | N/A 0.37 in9.5 mm | |
| 2059314 | N/A HRZ 1 A1TM 10.3-10.3 PP UNC | N/A HRZ | N/A 1 | N/A C-Rail Mounted Twin Clamp | N/A Polypropylene | N/A 0.41 in10.3 mm | |
| 2098342 | N/A HRZ 1 A1TM 12-12 PP UNC | N/A HRZ | N/A 1 | N/A C-Rail Mounted Twin Clamp | N/A Polypropylene | N/A 0.47 in12 mm | |
| 2058877 | N/A HRZ 1 A1TM 6.4-6.4 PP UNC | N/A HRZ | N/A 1 | N/A C-Rail Mounted Twin Clamp | N/A Polypropylene | N/A 0.25 in6.4 mm | |
| 2090885 | N/A HRZ 1 A1TM 8-8 PP UNC | N/A HRZ | N/A 1 | N/A C-Rail Mounted Twin Clamp | N/A Polypropylene | N/A 0.32 in8 mm | |
| 2059313 | N/A HRZ 1 A1TM 9.5-9.5 PP UNC | N/A HRZ | N/A 1 | N/A C-Rail Mounted Twin Clamp | N/A Polypropylene | N/A 0.37 in9.5 mm |