
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This compact 7.0" monitor with built-in, high-end Vision2 display controller provides maximum performance under extreme environmental conditions and is therefore perfectly suited for use in off-highway vehicles. The unit may either be mounted in the vehicle dashboard or through a RAM ball elsewhere in the vehicle cockpit in portrait or landscape orientation. It offers full IP 65 protection. The display is characterized by low reflection and high color saturation and provides optimal readability in any lighting conditions due to optical bonding of cover lens to the LCD. Ten programmable control keys allow the creation of an easy-to-use human machine interface. Up to two cameras can be connected that give the operator an optimum view around the vehicle.
Unit of Measure
1
Part Number |
Model Code Description |
Horizontal Viewing Angle |
Communication Profile |
Display Diagonal Size |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 928736 | N/A HY-EVISION2 7.0-CD-P-R-001000-E-000 | N/A ±70 º | N/A CODESYS Run-Time System | N/A 7.0 in. (17.8 cm) 16:9 Aspect Ratio | N/A 52.7 mm | |
| 928738 | N/A HY-eVision2 7.0-CD-P-R-001400-E-000 | N/A ±70 º | N/A CODESYS Run-Time System | N/A 7.0 in. (17.8 cm) 16:9 Aspect Ratio | N/A 52.7 mm |
Unit of Measure
1