
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Vision 305s is a robust, 5.0" touchscreen display with a built-in controller. Besides several communication interfaces, the display is equipped with an ambient light sensor, a multi-color LED and an integrated loudspeaker. The Vision 305s display is optically bonded for perfect sunlight readability. The housing is sealed and the device can withstand extreme temperatures, as well as shocks and vibrations.
Unit of Measure
1
Part Number |
Model Code Description |
Liquid Crystal Display (LCD) Type |
Display Size |
Software |
Core Products |
|---|---|---|---|---|---|
| 928686 | N/A VISION3 05.0-CD-R-T-0-E02110-E-000 | N/A TFT (Thin Film Transistor) Color Graphic; Optically Bonded; Capacitive Touch | N/A 5.0 in. 15:9 Aspect Ratio | N/A Programmable with CODESYS® V3 | |
| 928685 | N/A VISION3 05.0-CP-R-T-0-E02110-E-000 | N/A TFT (Thin Film Transistor) Color Graphic; Optically Bonded; Capacitive Touch | N/A 5.0 in. 15:9 Aspect Ratio | N/A Programmable with C/C++ |
Unit of Measure
1