
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Vision 312Plus is a robust 12.1" touchscreen display with built-in, high-end Vision 3 display controller with a quad-core multimedia processor and solid protection for use in off-highway vehicles. Beside various communication interfaces the display is ready for direct connection of 4 cameras and enables audio output via integrated loudspeaker. The Vision 312Plus is optically bonded for perfect sunlight readability, the housing is sealed, and the device withstands extreme temperature, shocks and vibrations.
Unit of Measure
1
Part Number |
Model Code Description |
Liquid Crystal Display (LCD) Type |
Software |
Display Size |
Visualization Package |
Core Products |
|---|---|---|---|---|---|---|
| 928600 | N/A VISION3PLUS 12.1-00-S-U-0-E14214-I-000 | N/A TFT (Thin Film Transistor) Active Matrix | N/A C/Qt Programming | N/A 12.1 in. 16:10 Aspect Ratio | N/A TTC Visualizations | |
| 928601 | N/A VISION3PLUS 12.1-CD-S-U-0-E14214-I-000 | N/A TFT (Thin Film Transistor) Active Matrix | N/A CODESYS V3 | N/A 12.1 in. 16:10 Aspect Ratio | N/A TTC Visualizations | |
| 929854 | N/A Vision3Plus 12.1-CS-S-U-0-E14214-I-000 | N/A TFT (Thin Film Transistor) Active Matrix | N/A CODESYS V3 | N/A 12.1 in. 16:10 Aspect Ratio | N/A Standard CODESYS |
Unit of Measure
1