Cable harnesses for displays
CableHarness_Display_group.jpg
Unit of Measure
1 

Part Number

Model Code Description

Core Products

6137854 N/A ZBS AKV-034-1.0-2s
922240 N/A ZBS AKP-030-1.0-2s
922277 N/A ZBS AKP-034-1.0-2s
6158297 N/A ZBS AKP-034-1.0-2s-4CAN
6127483 N/A ZBS AK-034-3.0-1s
927583 N/A ZBS HSD AK-1.0-2s-ETH
927584 N/A ZBS HSD AK-1.0-2s-USB
928800 N/A ZBS AKP-026-1.0-2S
928799 N/A ZBS AKP-V312-034-1.0-2S
928813 N/A ZBS AS-026
928801 N/A ZBS DM-05.0
Unit of Measure
1