For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.
Below are starter kits for C versions
Below are starter kits for C versions
Unit of Measure
1
Part Number |
Model Code Description |
Core Products |
|---|---|---|
| 924524 | N/A HY-TTC 50-CP-STARTERKIT | |
| 924178 | N/A HY-TTC 94 CP-STARTERKIT | |
| 926665 | N/A HY-TTC 510-CP-STARTERKIT | |
| 924365 | N/A HY-TTC 540 CP-STARTERKIT | |
| 924105 | N/A HY-TTC 580 CP-Starterkit | |
| 924146 | N/A HY-TTC 30-H-CP-STARTERKIT | |
| 924150 | N/A HY-TTC 30S-H-CP-STARTERKIT | |
| 926014 | N/A HY-TTC 32-CP-STARTERKIT | |
| 926015 | N/A HY-TTC 32S-CP-STARTERKIT | |
| 929660 | N/A TTC 2310-CP-STARTERKIT | |
| 929661 | N/A TTC 2380-CP-STARTERKIT | |
| 929662 | N/A TTC 2385-CP-STARTERKIT | |
| 929663 | N/A TTC 2390-CP-STARTERKIT | |
| 929902 | N/A TTC 2038-CP-STARTERKIT |
Unit of Measure
1