For a project to be effective it is necessary to have the right accessories and suitable tools to have. In the case of application development the individual components must also be properly combined and must be compatible with each other. If some application software is to be developed for a HYDAC mobile controller, it is best to use one our starter kits. These kits contain all the necessary tools and products for the operation of a HY-TTC controller. The project’s sensors and actuators can be connected to the particular connector interface thus ensuring that the electronics and valve technology actually used are always connected directly to the controller. This makes developing and performing initial tests much less time-consuming.
Below are starter kits for I/O expansion modules.
Below are starter kits for I/O expansion modules.
Unit of Measure
1
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 924142 | N/A HY-TTC 30X-H Starter Kit | N/A HY-TTC 30X-H-STARTERKIT | |
| 924148 | N/A HY-TTC 30XS-H Starter Kit | N/A HY-TTC 30XS-H-STARTERKIT | |
| 929901 | N/A TTC 2038XS Starter Kit | N/A TTC 2038XS-STARTERKIT |
Unit of Measure
1