
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
TTConnect 616 accessories such as cables, starter kit or interface board.
Unit of Measure
1
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 927867 | N/A TTConnect 616 Switch / 12 Volt Starter Kit | N/A TTConnect 616-STARTERKIT | |
| 927874 | N/A Gateway Harness, 3 m, open ended | N/A ZBS 616 AK-048-3.0-1s | |
| 927875 | N/A Gateway Harness, 2 m, female to female | N/A ZBS 616 AK-048-2.0-2s |
Unit of Measure
1