Various adapters to get you to the correct fitting such as BSPP, NPT and SAE threads. Snubbers also available which helps protect against pressure spikes.
Unit of Measure
1
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 906968 | N/A G1/4 female to G1/4 male with 0.5 mm snubber | N/A ADAPTER ZBM13 SNUBBER - G1/4 F TO G1/4 M | |
| 907367 | N/A G1/4 female to G1/4 male with 0.3 mm snubber | N/A ADAPTER ZBM09 SNUBBER - G1/4 F TO G1/4 M | |
| 2055566 | N/A Adapter G1/4 female to SAE-6 male | N/A ADAPTER G1/4F to SAE-6M | |
| 2055899 | N/A Adapter G1/4 female to 1/4" NPT male | N/A ADAPTER G1/4F X 1/4NPTM STAINLESS STEEL | |
| 2063435 | N/A Adapter G1/4 female to G1/4 female | N/A ADAPTER G1/4F X G1/4F | |
| 2700841 | N/A Adapter G1/4 female to SAE-4 male JIC 37 | N/A ADAPTER G1/4F X SAE-4M JIC37 | |
| 2700947 | N/A Aligning adapter for EDS 300 | N/A ADAPTER G1/4 MALE X 1/4 NPT FEMALE | |
| 257276 | N/A G1/4 female to G1/2 male (DIN 16288) | N/A ZBM 01 ADAPTER G1/4F X G1/2M | |
| 257277 | N/A G1/4 female to G1/2 male (DIN 3852) | N/A ZBM 02 ADAPTER G1/4F X G1/2M | |
| 2701426 | N/A Adapter SAE-4 male to 1/4" NPT male | N/A ADAPTER SAE4 (M) TO 1/4 NPT (M) | |
| 2701429 | N/A Adapter SAE-6 female to G1/4 male | N/A FITTING, SAE-6 ORB F X G 1/4" M C.S. NBR | |
| 2701673 | N/A Adapter SAE-6 female to 1/4" NPT male | N/A ADAPTER SAE-6 (F) TO ¼” NPT (M) SS | |
| 2067166 | N/A G1/4 female to SAE-6 male with 0.5 mm snubber | N/A ADAPTER G1/4F X SAE-6 MALE 0.5MM SNUBBER | |
| 907750 | N/A SAE-6 female to SAE-6 male with 0.5 mm snubber | N/A ZBM 15 ADAPTER SAE-6F X SAE-6M W/SNUBBER |
Unit of Measure
1