Various adapters to get you to the correct fitting such as BSPP, NPT and SAE threads.  Snubbers also available which helps protect against pressure spikes.
MechanicalAcc_group.jpg
Unit of Measure
1 

Part Number

Description

Model Code Description

Core Products

906968 N/A G1/4 female to G1/4 male with 0.5 mm snubber N/A ADAPTER ZBM13 SNUBBER - G1/4 F TO G1/4 M
907367 N/A G1/4 female to G1/4 male with 0.3 mm snubber N/A ADAPTER ZBM09 SNUBBER - G1/4 F TO G1/4 M
2055566 N/A Adapter G1/4 female to SAE-6 male N/A ADAPTER G1/4F to SAE-6M
2055899 N/A Adapter G1/4 female to 1/4" NPT male N/A ADAPTER G1/4F X 1/4NPTM STAINLESS STEEL
2063435 N/A Adapter G1/4 female to G1/4 female N/A ADAPTER G1/4F X G1/4F
2700841 N/A Adapter G1/4 female to SAE-4 male JIC 37 N/A ADAPTER G1/4F X SAE-4M JIC37
2700947 N/A Aligning adapter for EDS 300 N/A ADAPTER G1/4 MALE X 1/4 NPT FEMALE
257276 N/A G1/4 female to G1/2 male (DIN 16288) N/A ZBM 01 ADAPTER G1/4F X G1/2M
257277 N/A G1/4 female to G1/2 male (DIN 3852) N/A ZBM 02 ADAPTER G1/4F X G1/2M
2701426 N/A Adapter SAE-4 male to 1/4" NPT male N/A ADAPTER SAE4 (M) TO 1/4 NPT (M)
2701429 N/A Adapter SAE-6 female to G1/4 male N/A FITTING, SAE-6 ORB F X G 1/4" M C.S. NBR
2701673 N/A Adapter SAE-6 female to 1/4" NPT male N/A ADAPTER SAE-6 (F) TO ¼” NPT (M) SS
2067166 N/A G1/4 female to SAE-6 male with 0.5 mm snubber N/A ADAPTER G1/4F X SAE-6 MALE 0.5MM SNUBBER
907750 N/A SAE-6 female to SAE-6 male with 0.5 mm snubber N/A ZBM 15 ADAPTER SAE-6F X SAE-6M W/SNUBBER
Unit of Measure
1