
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Mounting accessories for EDS 3000, ETS 3000, ENS 3000 and HNS 3000 such as clamp style or weld style mounts. Adapters for the ENS 3000 series and cover shield for the EDS 3000, ETS 3000, ENS 3000 and HNS 3000.
Unit of Measure
1
Part Number |
Description |
Model Code Description |
Core Products |
|---|---|---|---|
| 3546755 | N/A EDS 8000 Clamp for wall mounting screw type fitting (Material of lower section is TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571) | N/A ZBM 8000 Clamp Series 8000, Threaded | |
| 3546757 | N/A EDS 8000 Clamp for wall mounting weld type fitting (Material of welding bridge is QSTE340TM, zinc coating EN 12329 FE/ZN8/B; Material of top section: steel strip DIN 95381-A-1.4571) | N/A ZBM 8100 Clamp Series 8000, weld-fittin | |
| 3184630 | N/A EDS 3000 clamp for wall mounting screw type fitting (Material of lower section TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571 | N/A ZBM 3000 (CLAMP EDS 3000, SCREW VERSION) | |
| 3184632 | N/A EDS 3000 clamp for wall mounting weld type fitting (Material of welding bridge: QSTE340TM, zinc coating EN 12329 FE/ZN8/B; Material of lower section is TPE Santoprene 10187; Material of top section is steel strip DIN 95381-1.4571) | N/A ZBM 3100 (CLAMP EDS 3000 WELD VERSION) | |
| 3201919 | N/A Splash guard (Material is Elastollan S60 A15 SPF 000) | N/A ZBM 3200 Spray Water Protection EDS 3000 | |
| 257492 | N/A EDS/ETS 1700 vibration mounts (4 piece) | N/A KIT MOUNTING EDS/ETS 1600/1700 | |
| 908738 | N/A ENS 3000 straight bulkhead union ISO 8434 (note: not suitable for ENS with 250 mm probe length) | N/A ZBM 19 (MOUNTING KIT ENS 3000) | |
| 908739 | N/A ENS 3000 straight male stud coupling to ISO 8434 (G 3/4 thread) | N/A ZBM 20 ENS 3000 Adapter (G 3/4 BSPP) | |
| 2701672 | N/A ENS 3000 Straight male stud coupling to ISO 8434 (1" NPT thread) | N/A ZBM 20 ENS 3000 Adapter (1" NPT) | |
| 2701568 | N/A ENS 3000 Straight male stud coupling to ISO 8434 (3/4" NPT thread) | N/A ZBM 20 ENS 3000 Adapter (3/4" NPT) |
Unit of Measure
1