
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HVT 1100 is a digital camera that has been specially developed for the field-of-view extension and process monitoring in mobile machines. The camera features a compact, rugged housing and is suited for a wide range of applications thanks to the large variance of available fields of view.
The HVT 1100 is equipped with a 1.3 MP image sensor with HDR function (typical output format: 1280 x 960 pixels). Hence, even under demanding environmental conditions (e.g. twilight or backlight), the camera delivers a high-quality image.
Thanks to the Ethernet interface (100BASE-TX / Industrial Ethernet or 100BASE-T1 / BroadR-Reach), the camera can be easily integrated into modern machine architectures. The power supply can be provided by a 12 V or 24 V on-board system.
An extensive software library is available for configuration of the camera. The HVT 1100 is compatible with the most current generation displays and HMIs with Ethernet and / or BroadR-Reach interface among others.
Part Number |
LIST_PRICE |
Model Code Description |
Horizontal field of view |
Transmisssion Standard |
Core Products |
|---|---|---|---|---|---|
| 929480 | QUOTE | N/A HVT 11LA-F52-2-6D6A-000 | N/A 120° | N/A 100Base-TX (Fast-Ethernet, 100 Mbit/s) | |
| 930418 | QUOTE | N/A HVT 11LA-F53-2-6D6A-000 | N/A 120° | N/A 100Base-T1 (BroadR-Reach, 100 Mbit/s) | |
| 930180 | QUOTE | N/A HVT 11RA-F52-2-6D6A-000 | N/A 180° | N/A 100Base-TX (Fast-Ethernet, 100 Mbit/s) | |
| 930280 | QUOTE | N/A HVT 11RA-F53-2-6D6A-000 | N/A 180° | N/A 100Base-T1 (BroadR-Reach, 100 Mbit/s) |