Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2701570 | N/A 9.01.06 D 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2083255 | N/A 9.03.07 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 3.9 in100 mm | N/A 7.4 in187 mm | |
| 2088455 | N/A 9.04.06MA020P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088452 | N/A 9.04.06MA20BN | N/A 20 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088459 | N/A 9.04.10MA05BN | N/A 5 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088460 | N/A 9.04.10MA10BN | N/A 10 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088463 | N/A 9.04.10MA20BN | N/A 20 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088466 | N/A 9.04.10MA20P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2087241 | N/A 9.05.10 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2200522 | N/A 9.05.12MA10BN | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | |
| 2088470 | N/A 9.05.12MA20BN | N/A 20 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A 4.7 in120.6 mm | N/A 11.5 in292 mm | |
| 2098892 | N/A 9.05.14MA10BN | N/A 10 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A 4.7 in120.6 mm | N/A 14.2 in359.5 mm | |
| 2098893 | N/A 9.05.14MA50BN | N/A | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A 4.7 in120.6 mm | N/A 14.2 in359.5 mm | |
| 2099184 | N/A 9.10.05MA06BN | N/A 6 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A 3.7 in93 mm | N/A 5.4 in136 mm |
Unit of Measure
1