Elements_Betterfit
Unit of Measure
1 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

2078107 N/A 17.01.07 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A N/A N/A
2082028 N/A 17.02.03 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 1.5 in37 mm N/A 3 in75.5 mm
2701408 N/A 17.388-10UM N/A N/A N/A N/A N/A N/A N/A
Unit of Measure
1