Elements_Betterfit
Unit of Measure
1 2 3 4 

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

1281370 N/A 6.01.03 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2205589 N/A 6.01.03 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2062354 N/A 6.01.03 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2062214 N/A 6.01.03 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2205590 N/A 6.01.03 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
1276959 N/A 6.01.03 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2205591 N/A 6.01.03 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
2082335 N/A 6.01.06 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
2085388 N/A 6.01.06 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
2057208 N/A 6.01.06 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
2062352 N/A 6.02.04 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
2205592 N/A 6.02.04 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
1281369 N/A 6.02.04 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
1276863 N/A 6.02.04 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
2205593 N/A 6.02.04 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
2062356 N/A 6.02.04 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
2083744 N/A 6.02.04 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
2077108 N/A 6.02.08 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
2062139 N/A 6.02.08 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
2073585 N/A 6.02.08 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
2062359 N/A 6.02.08 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
2062360 N/A 6.03.04 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
2205594 N/A 6.03.04 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 4 in102 mm
1285100 N/A 6.03.04 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
1277693 N/A 6.03.04 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
Unit of Measure
1 2 3 4