Elements_Betterfit
Unit of Measure
1 2 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

1312417 N/A 12.01.18 D 01 BN4 /-2.625 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2058776 N/A 12.01.18 D 03 BN4 /-2.625 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2062323 N/A 12.01.18 D 03 BN4 /-3.13 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2062272 N/A 12.01.18 D 05 BN4 /-2.625 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2062335 N/A 12.01.18 D 05 BN4 /-3.13 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
1319927 N/A 12.01.18 D 05 ON /-2.625-SFREE N/A 5 µm N/A ON=Optimicron low-press. N/A N/A Open Cap N/A Open Cap N/A 6 in150.7 mm N/A 35.9 in911.8 mm
2069702 N/A 12.01.18 D 10 BN4 /-2.50 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2062282 N/A 12.01.18 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2207951 N/A 12.01.18 D 10 BN4 /-2.625-SFREE N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2065216 N/A 12.01.18 D 10 BN4 /-3.13 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2202217 N/A 12.01.18 D 20 BN4 /-2.625 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2207393 N/A 12.01.18 D 20 BN4 /-2.625-SFREE N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2206396 N/A 12.01.18 D 40 AM /-2.625 N/A N/A AM=Aquamicron N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
2207913 N/A 12.02.34 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 34.1 in866.2 mm
2207985 N/A 12.02.34 D 20 BN4 /-2.625 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 34.1 in866.2 mm
2069701 N/A 12.02.36 D 03 BN4 /-2.50 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2068335 N/A 12.02.36 D 03 BN4 /-2.625 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2062494 N/A 12.02.36 D 03 BN4 /-3.13 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2068345 N/A 12.02.36 D 05 BN4 /-2.625 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2064423 N/A 12.02.36 D 05 BN4 /-3.13 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2088525 N/A 12.02.36 D 10 BN/AM /-2.625 N/A 10 µm N/A BN/AM=Beta/Aquamicron N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2062283 N/A 12.02.36 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2069616 N/A 12.02.36 D 10 BN4 /-3.13 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
2203644 N/A 12.02.36 D 10 XSX /-2.625 N/A 10 µm N/A XSX=Stat-X N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 5.9 in151.1 mm N/A 36 in914.5 mm
1317081 N/A 12.02.36 D 10 XSX /-2.625-GE N/A 10 µm N/A XSX=Stat-X N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 5.9 in151.1 mm N/A 36 in914.5 mm
Unit of Measure
1 2