Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2092854 | N/A 33.01.16 D 10 BH4 | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.6 in90.5 mm | N/A 16 in407.6 mm | |
| 2093705 | N/A 33.02.25 R 03 BN4 /-KB | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Bypass Cap | N/A | N/A | |
| 2205970 | N/A 33.03.18 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A | N/A | |
| 2206393 | N/A 33.03.18 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A | N/A | N/A | N/A | |
| 2206394 | N/A 33.03.18 R 05 BN4 /-V | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A | N/A | N/A | N/A | |
| 2204901 | N/A 33.03.18 R 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A | N/A | |
| 2206395 | N/A 33.03.36 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A | N/A | |
| 2205008 | N/A 33.03.36 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A | N/A | N/A | N/A | |
| 2091910 | N/A 33.03.36 R 05 BN4 /-V | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A | N/A | N/A | N/A | |
| 2205009 | N/A 33.03.36 R 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A | N/A | N/A | N/A | |
| 2207577 | N/A 33.04.18 S 020 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Closed End Cap | N/A | N/A |
Unit of Measure
1