Elements_Betterfit
Unit of Measure
1 

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

2092854 N/A 33.01.16 D 10 BH4 N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 3.6 in90.5 mm N/A 16 in407.6 mm
2093705 N/A 33.02.25 R 03 BN4 /-KB N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Bypass Cap N/A N/A
2205970 N/A 33.03.18 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A N/A N/A
2206393 N/A 33.03.18 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A N/A N/A N/A
2206394 N/A 33.03.18 R 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A N/A N/A N/A
2204901 N/A 33.03.18 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A N/A N/A
2206395 N/A 33.03.36 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A N/A N/A N/A
2205008 N/A 33.03.36 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A N/A N/A N/A
2091910 N/A 33.03.36 R 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A N/A N/A N/A
2205009 N/A 33.03.36 R 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A N/A N/A N/A
2207577 N/A 33.04.18 S 020 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Closed End Cap N/A N/A
Unit of Measure
1