Elements_Betterfit
Unit of Measure
1 

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

2077304 N/A 26.02.04 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 3.9 in99.7 mm N/A 4.6 in116.8 mm
2077420 N/A 26.02.04 D 20 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 3.9 in99.7 mm N/A 4.6 in116.8 mm
2077421 N/A 26.03.08 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A 6.9 in175 mm N/A 8.3 in212 mm
Unit of Measure
1