Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269032 | N/A 1.01.08 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Capacity | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 8.2 in208.8 mm | |
| 1269033 | N/A 1.01.08 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 8.2 in208.8 mm | |
| 1269034 | N/A 1.01.08 R 12 BN4 | N/A 12 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 8.2 in208.8 mm | |
| 1269035 | N/A 1.01.08 R 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 8.2 in208.8 mm | |
| 1269036 | N/A 1.01.13 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 12.9 in328.7 mm | |
| 1269037 | N/A 1.01.13 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 12.9 in328.7 mm | |
| 2088925 | N/A 1.01.13 R 06 BN4 /-V | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 12.9 in328.7 mm | |
| 1269038 | N/A 1.01.13 R 12 BN4 | N/A 12 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 12.9 in328.7 mm | |
| 1269039 | N/A 1.01.13 R 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 12.9 in328.7 mm | |
| 1269040 | N/A 1.01.16 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 16.9 in428 mm | |
| 1269855 | N/A 1.01.16 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 16.9 in428 mm | |
| 2088926 | N/A 1.01.16 R 06 BN4 /-V | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 16.9 in428 mm | |
| 1269041 | N/A 1.01.16 R 12 BN4 | N/A 12 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 16.9 in428 mm | |
| 1269042 | N/A 1.01.16 R 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 16.9 in428 mm | |
| 1269043 | N/A 1.01.26 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 25.7 in652 mm | |
| 1269044 | N/A 1.01.26 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 25.7 in652 mm | |
| 1269045 | N/A 1.01.26 R 12 BN4 | N/A 12 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 25.7 in652 mm | |
| 1269046 | N/A 1.01.26 R 25 BN4 | N/A 25 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A End Cap | N/A 3.4 in86.2 mm | N/A 25.7 in652 mm | |
| 1321228 | N/A 1.02.08 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3 in77 mm | N/A 8.4 in214 mm | |
| 1299856 | N/A 1.02.08 D 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3 in77 mm | N/A 8.4 in214 mm | |
| 1298908 | N/A 1.02.08 D 12 BN4 | N/A 12 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 3 in77 mm | N/A 8.4 in214 mm | |
| 1269055 | N/A 1.03.08 R 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 6 in152 mm | N/A 8.1 in205.5 mm | |
| 2088132 | N/A 1.03.08 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 6 in152 mm | N/A 8.1 in205.5 mm | |
| 2550605 | N/A 1.03.08 R 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 6 in152 mm | N/A 8.1 in205.5 mm | |
| 1269056 | N/A 1.03.08 R 06 BN4 | N/A 6 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 6 in152 mm | N/A 8.1 in205.5 mm |