Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2086634 | N/A 25.01.39D05ECO/C/V | N/A 5 µm | N/A ECO/C=ECOcore | N/A Fluoroelastomer (FPM) | N/A | N/A | |
| 2099518 | N/A 25.02.10D10BH/-SFREE | N/A 10 µm | N/A BH=Betamicron® High Collapse/Low Capacity | N/A Nitrile Rubber (NBR) | N/A 1.9 in47.6 mm | N/A 9.8 in248.4 mm |
Unit of Measure
1