Elements_Betterfit
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

2060918 N/A 5.01.05 R 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2062237 N/A 5.01.05 R 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2064090 N/A 5.01.05 R 03 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2060919 N/A 5.01.05 R 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2060920 N/A 5.01.05 R 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2064883 N/A 5.01.05 R 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2083723 N/A 5.01.05 R 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2065297 N/A 5.01.05 R 10 P /-V N/A N/A P=Polyester Fleece / Cellulose N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2060921 N/A 5.01.05 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2063181 N/A 5.01.05 R 25 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2207713 N/A 5.01.05 R 25 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2561473 N/A 5.01.05R25P * N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3 in76.2 mm N/A 4.9 in123.8 mm
2060852 N/A 5.02.09 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2062349 N/A 5.02.09 D 03 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2060853 N/A 5.02.09 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2060854 N/A 5.02.09 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2062341 N/A 5.02.09 D 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2060855 N/A 5.02.09 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2062372 N/A 5.02.09 D 25 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 9 in229.6 mm
2074641 N/A 5.02.18 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 18.2 in461.8 mm
2056532 N/A 5.02.27 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 27 in704.3 mm
2056534 N/A 5.02.27 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 3.50 in88.9 mm N/A 27 in704.3 mm
2206390 N/A 5.03.09 D 01 BH4 N/A 1 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 9 in229.5 mm
2081446 N/A 5.03.09 D 01 BN4 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 9 in229.5 mm
2096735 N/A 5.03.09 D 01 BN4 /-V N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap N/A Open Cap N/A 3.9 in100 mm N/A 9 in229.5 mm
Unit of Measure
1 2 3 4 5 »