Elements_HYDProprietary_AirX.jpg
1 2 

Part Number

Model Code

Size

Seal Material

Micron Rating

1901438 N/A ULP-0010-089-X506-K-P-RT N/A RFB 0045 N/A Nitrile Rubber (NBR) N/A
1901439 N/A ULP-0010-089-X510-K-P-RT N/A RFB 0100 N/A Nitrile Rubber (NBR) N/A
1901440 N/A ULP-0010-089-X513-K-P-RT N/A RFB 0155 N/A Nitrile Rubber (NBR) N/A
1901265 N/A ULP-0010-089-X513-Q-P-RT N/A RFB 0155 N/A Nitrile Rubber (NBR) N/A
1901441 N/A ULP-0010-089-X516-K-P-RT N/A RFB 0210 N/A Nitrile Rubber (NBR) N/A
1901266 N/A ULP-0010-089-X516-Q-P-RT N/A RFB 0210 N/A Nitrile Rubber (NBR) N/A
1901442 N/A ULP-0010-089-X520-K-P-RT N/A RFB 0260 N/A Nitrile Rubber (NBR) N/A
1901267 N/A ULP-0010-089-X520-Q-P-RT N/A RFB 0260 N/A Nitrile Rubber (NBR) N/A
1900864 N/A ULP-0010-101-X512-S-N-RT N/A RFB 0170 N/A Nitrile Rubber (NBR) N/A
1900866 N/A ULP-0010-101-X518-S-N-RT N/A RFB 0300 N/A Nitrile Rubber (NBR) N/A
1900794 N/A ULP-0010-117-X509-S-N-RT N/A RFT/RKT 0170 N/A Nitrile Rubber (NBR) N/A
1900924 N/A ULP-0010-117-X512-S-N-RT N/A RFT/RKT 0230 N/A Nitrile Rubber (NBR) N/A
1900641 N/A ULP-0010-117-X516-S-N-RT N/A RFT/RKT 0300 N/A Nitrile Rubber (NBR) N/A
1900774 N/A ULP-0010-117-X520-S-N-RT N/A RFT/RKT 0400 N/A Nitrile Rubber (NBR) N/A
1900899 N/A ULP-0010-120-XZ18-Q-P-RT N/A RFT/RKT 0500 N/A Nitrile Rubber (NBR) N/A
1900872 N/A ULP-0010-121-X517-S-N-RT N/A RFB 0400 N/A Nitrile Rubber (NBR) N/A
1900874 N/A ULP-0010-121-X523-S-N-N N/A RFB 0600 N/A Nitrile Rubber (NBR) N/A
1901105 N/A ULP-0010-152-X218-S-N-RT N/A RFT/RKT 0600 N/A Nitrile Rubber (NBR) N/A
1901114 N/A ULP-0010-152-X225-S-N-RT N/A RFT/RKT 0800 N/A Nitrile Rubber (NBR) N/A
1901314 N/A ULP-0025-117-X516-S-N-RT N/A RFT/RKT 0300 N/A Nitrile Rubber (NBR) N/A
1900809 N/A UMC 0010 202-X235-S-N-RT N/A RFT 1800 N/A Nitrile Rubber (NBR) N/A
1901443 N/A UMC-0010-089-X506-Q-P-RT N/A RFB 0045 N/A Nitrile Rubber (NBR) N/A
1901444 N/A UMC-0010-089-X510-Q-P-RT N/A RFB 0100 N/A Nitrile Rubber (NBR) N/A
1901445 N/A UMC-0010-089-X513-Q-P-RT N/A RFB 0155 N/A Nitrile Rubber (NBR) N/A
1901446 N/A UMC-0010-089-X516-Q-P-RT N/A RFB 0210 N/A Nitrile Rubber (NBR) N/A
1 2