
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Flow |
Size |
Operating Pressure [Max] |
Filter Rating |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 2069177 | N/A CP-C16W40G10W1.0/12 | N/A 12 gpm45 L/min | N/A 40 | N/A 210 bar3000 psi | N/A 10 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2069204 | N/A CP-C16W40G75W1.0/12 | N/A 12 gpm45 L/min | N/A 40 | N/A 210 bar3000 psi | N/A 75 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2069205 | N/A CP-C16W40G141W1.0/12 | N/A 12 gpm45 L/min | N/A 40 | N/A 210 bar3000 psi | N/A 141 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2202470 | N/A CP-C16W40G141W1.0/12/V | N/A 12 gpm45 L/min | N/A 40 | N/A 210 bar3000 psi | N/A 141 µm | N/A Fluorocarbon elastomer (FKM) |
Unit of Measure
1