Flow |
Size |
Filter Rating |
Element Material |
Core Products |
|---|---|---|---|---|---|---|
| 2069198 | N/A CP-SAEW15G10W1.0/12 B3.5 | N/A 4 gpm15 L/min | N/A 15 | N/A 10 µm | N/A Wire Mesh | |
| 2069199 | N/A CP-SAEW40G10W1.0/12 B3.5 | N/A 12 gpm45 L/min | N/A 40 | N/A 10 µm | N/A Wire Mesh | |
| 2069200 | N/A CP-SAE-W120G10W1.1/12-B3.5 | N/A 30 gpm113 L/min | N/A 120 | N/A 10 µm | N/A Wire Mesh | |
| 2087314 | N/A CP-SAEW15G141W1.0/12B3.5 | N/A 4 gpm15 L/min | N/A 15 | N/A 141 µm | N/A Wire Mesh | |
| 2088597 | N/A CP-SAEW40G141W1.0/12B3.5 | N/A 12 gpm45 L/min | N/A 40 | N/A 14 µm | N/A Wire Mesh | |
| 2093167 | N/A CP-SAE-W120GXXW1.1/12-B3.5-V | N/A 30 gpm113 L/min | N/A 120 | N/A | N/A Housing only | |
| 2094143 | N/A CP-SAEW15G10W1.0/12-B3.5-V | N/A 4 gpm15 L/min | N/A 15 | N/A 10 µm | N/A Wire Mesh | |
| 2202942 | N/A CP-SAE-W120G75W1.1/12-B3.5 | N/A 30 gpm113 L/min | N/A 120 | N/A 75 µm | N/A Wire Mesh |
Unit of Measure
1