
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 2072704 | N/A MFM ON 35OI10A4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2081035 | N/A MFM ON 35OI10B4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2201835 | N/A MFM ON 35OI10B4.0/V-B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2087517 | N/A MFM ON 35OI10BM4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2087089 | N/A MFM ON 35OI10C4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2080062 | N/A MFM ON 35OI20A4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 20 µm | |
| 2091620 | N/A MFM ON 35OI20BM4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 20 µm | |
| 2098840 | N/A MFM ON 35OI3A4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 3 µm | |
| 2088360 | N/A MFM ON 35OI3B4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 3 µm | |
| 2090497 | N/A MFM ON 35OI3C4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 3 µm | |
| 2097946 | N/A MFM ON 35OI3C4.0/V-B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 3 µm | |
| 2080395 | N/A MFM ON 35OI5A4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 5 µm | |
| 2207306 | N/A MFM ON 35OI5A4.0/CR-B3 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 5 µm | |
| 2082395 | N/A MFM ON 35OI5B4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 5 µm | |
| 2095580 | N/A MFM ON 35OI5C4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A 5 µm | |
| 2090851 | N/A MFM35OIXXA4.0/B7 | N/A 10 gpm35 L/min | N/A 280 bar4000 psi | N/A | |
| 2096865 | N/A MFM ON 35OI03D4.0/B7-L24 | N/A 10 gpm68 L/min | N/A 280 bar4000 psi | N/A 3 µm | |
| 2088506 | N/A MFM ON 55LI10B4.0/B7 | N/A 18 gpm68 L/min | N/A | N/A 10 µm | |
| 2083898 | N/A MFM ON 55OI10A4.0/B7 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2090442 | N/A MFM ON 55OI10B4.0 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2081478 | N/A MFM ON 55OI10B4.0/B7 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2090849 | N/A MFM ON 55OI10BM4.0/B7 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2086460 | N/A MFM ON 55OI10C4.0/B7 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2200165 | N/A MFM ON 55OI10C4.0/V-B7 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm | |
| 2096049 | N/A MFM ON 55OI10CD4.0/B7-2M0 | N/A 18 gpm68 L/min | N/A 280 bar4000 psi | N/A 10 µm |