
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Indication Type |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2056727 | N/A HF4P-BH-27F3J1.1/16 | N/A 120 gpm454 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A J = Electric Switch - Brad Harrison 5-Pin Mini Connector | |
| 2057043 | N/A HF4P-BH-09G3D1.1/12B6-L110 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2058231 | N/A HF4P-BN-09G10BM1.1/12 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A BM = Visual pop-up with manual reset | |
| 2058773 | N/A HF4P-BN-09G3C1.1/12B3 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | N/A C = Electrical Switch | |
| 2058900 | N/A HF4P-BH-09G5C1.1/12 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A C = Electrical Switch | |
| 2061989 | N/A HF4P-BN-09G10A1.1/12 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A A = No indicator, plugged port | |
| 2062059 | N/A HF4P-BH-18G3D1.1/12V-L110 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | N/A D = Electric switch and LED light - SPDT | |
| 2062127 | N/A HF4P-BH-27P5D1.1/L110 | N/A 120 gpm454 L/min | N/A 345 bar5000 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2062175 | N/A HF4P-BN-18F3D1.1/16B6-L24 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2062176 | N/A HF4P-BN-09G10J1.1/12B3 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | N/A J = Electric Switch - Brad Harrison 5-Pin Mini Connector | |
| 2062620 | N/A HF4P-BH-18G10J41.1/12 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A J4 = Electric switch - Brad Harrison 4-pin micro connector | |
| 2062621 | N/A HF4P-BH-09G3J41.1/12 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A J4 = Electric switch - Brad Harrison 4-pin micro connector | |
| 2062622 | N/A HF4P-BH-09G10J41.1/12 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A J4 = Electric switch - Brad Harrison 4-pin micro connector | |
| 2062639 | N/A HF4P-BN-18F3D1.1/16B3-L110 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2062747 | N/A HF4P-BH-09P10D1.1/L110 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2062788 | N/A HF4P-BH-09G3J1.1/12B3 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | N/A J = Electric Switch - Brad Harrison 5-Pin Mini Connector | |
| 2062794 | N/A HF4P-BN-18G10A1.1/12B6 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A A = No indicator, plugged port | |
| 2062914 | N/A HF4P-18PXXA1.1 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A A = No indicator, plugged port | |
| 2062984 | N/A HF4P-BN-18G10J1.1/12B6 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A J = Electric Switch - Brad Harrison 5-Pin Mini Connector | |
| 2063026 | N/A HF4P-BN-27G10A1.1/12B6 | N/A 120 gpm454 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A A = No indicator, plugged port | |
| 2063035 | N/A HF4P-BN-18G10C1.1/12B6 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A C = Electrical Switch | |
| 2063036 | N/A HF4P-BN-18G10D1.1/12B6-L110 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT | |
| 2063166 | N/A HF4P-BN-09P3C1.1/B6 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 3 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A C = Electrical Switch | |
| 2063258 | N/A HF4P-BN-09P10C1.1/B6 | N/A 50 gpm189 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | N/A C = Electrical Switch | |
| 2063261 | N/A HF4P-BH-18P10D1.1/L24 | N/A 100 gpm378 L/min | N/A 345 bar5000 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | N/A D = Electric switch and LED light - SPDT |