
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1285804 | N/A HFM ON 95SJ20BM1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 20 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 1286053 | N/A HFM ON 95SJ10B1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 1287778 | N/A HFM ON 95SJ10C1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2084121 | N/A HFM ON 95SK10B1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2086555 | N/A HFM ON 75SK10B1.0/B7 | N/A 29 gpm110 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2086556 | N/A HFM ON 95SK5B1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 5 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2091381 | N/A HFM ON 95SK5C1.0/B7-V | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 5 µm | N/A B7 | N/A Fluorocarbon elastomer (FKM) | |
| 2092871 | N/A HFM ON 95SJ3D1.0/B7-L24 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 3 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2093001 | N/A HFM ON 95SK3D1.0/B7-L24 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 3 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2094199 | N/A HFM ON 95SK10D1.0/B7-L12 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2094517 | N/A HFM ON 95SK10D1.0/B7-L24 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2098064 | N/A HFM ON 95SK10A1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2098835 | N/A HFM ON 75SK3D1.0/B7-L24 | N/A 29 gpm110 L/min | N/A 400 bar5800 psi | N/A 3 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2205938 | N/A HFM ON 95SK20B1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 20 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2210551 | N/A HFM ON 95SK5CD1.0/B7-2M0 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 5 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2212255 | N/A HFM ON 95SK20W1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 20 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) | |
| 2216027 | N/A HFM ON 95SK10C1.0/B7 | N/A 37 gpm140 L/min | N/A 400 bar5800 psi | N/A 10 µm | N/A B7 | N/A Nitrile rubber (NBR) (standard) |
Unit of Measure
1