
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1 2
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1288276 | N/A DF1500TLLXXA2.0/-B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 1296328 | N/A DFF1500TLXXA2.0/-V | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1297369 | N/A DFF1500TLLXXA2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2083715 | N/A DFFBH/HC1500TL5LZ2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2086178 | N/A DFBN/HC1500TLL10BM2.0/B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2086439 | N/A DF1500TLLXXBM2.0/-B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2086703 | N/A DFFBH/HC1500TLL20C3.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 20 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2087059 | N/A DFBH/HC1500TL10A2.0/V | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2087125 | N/A DFBN/HC1500TL10A2.0/V-B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Fluorocarbon elastomer (FKM) | |
| 2087307 | N/A DFBH/HC1500TL10B2.0/V | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2089498 | N/A DFBN/HC1500TLL10D3.0/B6-L110 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2091142 | N/A DFFBH/HC1500TL10D2.0/-L24 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2091143 | N/A DFBH/HC1500TL5B3.0/V-B3 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 5 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2091241 | N/A DFFBH/HC1500TL5D2.0/L24 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2091652 | N/A DFBN/HC1500TL20BM2.0/B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 20 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2092609 | N/A DFBN/HC1500TL3C2.0/B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 3 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2092848 | N/A DFW/HC1500TL25A2.0/V | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 25 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2093444 | N/A DFBN/HC1500TL10B2.0/B6-W | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2095190 | N/A DFBN/HC1500TL3BM2.0/B6 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 3 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2098133 | N/A DFFBH/HC1500TL10A3.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2099044 | N/A DFFBH/HC1500TL10A2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2099589 | N/A DFFBH/HC1500TL20B-BM2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 20 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2200398 | N/A DFFBH/HC1500TLL10BM2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2202493 | N/A DF 1500 SET XX W 3.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) | |
| 2202915 | N/A DFFBH/HC1500TLL10A2.0 | N/A 250 gpm950 L/min | N/A 420 bar6090 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile rubber (NBR) (standard) |
Unit of Measure
1 2