
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Flow |
Operating Pressure [Max] |
Filter Rating |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 2084065 | N/A CFMM45G15W1.0/12 | N/A 45 | N/A 25 gpm95 L/min | N/A 207 bar3000 psi | N/A 15 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2084067 | N/A CFW45G25W1.0/12 | N/A 45 | N/A 25 gpm95 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2087189 | N/A CFMM20G10W1.0/12 | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2087807 | N/A CFBH/HC20G10W1.0/12 | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2088444 | N/A CFMM20G15W1.0/12 | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 15 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2089090 | N/A CFW20G25W1.0/12 | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2095863 | N/A CFW20G149W1.0/12 | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 149 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2096233 | N/A CFBH/HC20G10W1.0/12V | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 20 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2205509 | N/A CFMM20G15W1.0/12V | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 15 µm | N/A Fluorocarbon elastomer (FKM) | |
| 2211408 | N/A CFMM45G08W1.0/12 | N/A 45 | N/A 25 gpm95 L/min | N/A 207 bar3000 psi | N/A 8 µm | N/A Nitrile rubber (NBR) (standard) | |
| 2213495 | N/A CFW20G25W1.0/12-V | N/A 20 | N/A 5 gpm19 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Fluorocarbon elastomer (FKM) |
Unit of Measure
1