
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
1 2
Part Number |
Model Code |
Mounting Type |
Filter Rating |
Indication Type |
|---|---|---|---|---|
| 1901460 | N/A RFB 0155 ULP 010 VXB VF0 VNB VXX 1 | N/A Threaded Lid | N/A | N/A |
| 1900860 | N/A RFB 0170 ULP 010 VXB HR0 V N J1 VX X 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 1900861 | N/A RFB 0170 UMC 010 VXB VR0 V N J1 VX X 1 F | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 1901461 | N/A RFB 0210 ULP 010 VXB VF0 VNB VXX 1 | N/A Threaded Lid | N/A | N/A |
| 2219448 | N/A RFB 0210 UMC 010 VXB VF0 VNB VXX | N/A Threaded Lid | N/A | N/A |
| 1901462 | N/A RFB 0260 ULP 010 VXB VF0 V N B VXX 1 | N/A Threaded Lid | N/A | N/A |
| 1900944 | N/A RFB 0300 ULP 010 V X B V R 0 VNJ1 VXX 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2214222 | N/A RFB 0300 ULP 010 VXB VR0 VN J1 VED 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A C = electric switch - SPDT |
| 1901145 | N/A RFB 0300 UMC 010 VXB HR0 V N J1 VED 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A C = electric switch - SPDT |
| 1900862 | N/A RFB 0300 UMC 010 VXB HR0 V N J1 VX X 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2212373 | N/A RFB 0300 UMC 010 VXB HRO V N J1 VO D 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
| 1900945 | N/A RFB 0400 ULP 010 VXB VR0 V N J1 VXX 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 1901119 | N/A RFB 0400 UMC 010 VXB HR0 V N J1 VOD 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
| 1901034 | N/A RFB 0400 UMC 010 VXB HR0VNJ1VXX1FN-02989 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 1900870 | N/A RFB 0600 ULP 010 VXB HR0 V N J1 VXX 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 1901035 | N/A RFB 0600 UMC 010 VXB HR0 V N J1 VX X 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2213477 | N/A RFB 0600 UMC 010 VXB HR0 VN J1 VADX | N/A 4 Mounting Holes - Filter Housing | N/A | N/A D = electric switch & LED light – SPDT |
| 1901036 | N/A RFB 0600 UMC 010 VXB VR0 V N J1 VX X 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2211883 | N/A RFT 0170 ULP 010 VXB FRN J2 VOD 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
| 1901177 | N/A RFT 0170 ULP 010 VXB FRN JA VXX 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2214494 | N/A RFT 0170 ULP 010 VXB FRN JX VAD 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A D = electric switch & LED light – SPDT |
| 1901701 | N/A RFT 0170 ULP 010 VXB TRN JA VXX 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A A = Port Plugged |
| 2211882 | N/A RFT 0170 UMC 010 VXB FRN J2 VOD 1/SFREE | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
| 2216884 | N/A RFT 0170 ULP 010 VXB FRN J1 VOD 1/* | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
| 1901291 | N/A RFT 0170 UMC 020 VXB FRN J1 VOD 1 | N/A 4 Mounting Holes - Filter Housing | N/A | N/A B = Pop-up indicator (auto reset) |
1 2