
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1 2
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Element Material |
Filter Rating |
Core Products |
|---|---|---|---|---|---|---|
| 2064368 | N/A MFDBN160AULF10A1.1/16-3B3.4 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2064291 | N/A MFDBN160AULF3A1.1/16-3B3.4 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 3 µm | |
| 2068485 | N/A MFDBN160YUF5E1.1/12B3.4 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 5 µm | |
| 2066328 | N/A MFDBN160YULF10E1.1/16-3B3.4 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 10 µm | |
| 2075167 | N/A MFDBN160YULF3E1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 3 µm | |
| 2061386 | N/A MFDP160AULF10A1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 10 µm | |
| 2063446 | N/A MFDP160AULF25A1.1/16-B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 25 µm | |
| 2067900 | N/A MFDP160AULF25G1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 25 µm | |
| 2062945 | N/A MFDP160WULF10A1.1/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Cellulose | N/A 10 µm | |
| 2068475 | N/A MFDP160WULF25A1.1/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Cellulose | N/A 25 µm | |
| 2066719 | N/A MFDP160YUF10E1.1/12B3.4 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 10 µm | |
| 2082494 | N/A MFDP160YUF10E1.1/3KB | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 10 µm | |
| 2062853 | N/A MFDP160YULF10E1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 10 µm | |
| 2066552 | N/A MFDP160YULF25E1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 25 µm | |
| 2063919 | N/A MFDP160YULF3E1.1/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 3 µm | |
| 2068580 | N/A MFDAM180AULF40A1.1/16-3B1.7 | N/A 60 gpm227 L/min | N/A 8.3 bar120 psi | N/A Aquamicron® | N/A 40 µm | |
| 2072633 | N/A MFDAM180YULF40E1.1/16-3B1.7 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Aquamicron® | N/A 40 µm | |
| 2071846 | N/A MFDBN180AULF10A1.1/16-3B3.4 | N/A 60 gpm227 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2064545 | N/A MFDBN180AULF10G1.1/16-3B3.4 | N/A 60 gpm227 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2070862 | N/A MFDBN180WUF20UE1.1/12B0.2 | N/A 60 gpm227 L/min | N/A 0.2 bar | N/A Microglass | N/A 20 µm | |
| 2071988 | N/A MFDBN180YUF10E1.1/12B3.4 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 10 µm | |
| 2069411 | N/A MFDBN180YUF20E1.1/12B3.4 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 20 µm | |
| 2086996 | N/A MFDBN180YUF3E1.1/12B1.7 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 3 µm | |
| 2067080 | N/A MFDBN180YULF10E1.1/16-3B3.4 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 10 µm | |
| 2090846 | N/A MFDBN180YULF3E1.1/16-3B3.4 | N/A 60 gpm227 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 3 µm |
Unit of Measure
1 2