
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Element Material |
Filter Rating |
Core Products |
|---|---|---|---|---|---|---|
| 2061428 | N/A HEAD ASS'Y MFDS160AULF-A1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2071155 | N/A MFDSAM160YULF40E1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Aquamicron® | N/A 40 µm | |
| 2059676 | N/A MFDSBN160AULF10A1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2064047 | N/A MFDSBN160AULF10G1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2059677 | N/A MFDSBN160AULF20A1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 20 µm | |
| 2059674 | N/A MFDSBN160AULF3A1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 3 µm | |
| 2064879 | N/A MFDSBN160AULF3G1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 3 µm | |
| 2059675 | N/A MFDSBN160AULF5A1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 5 µm | |
| 2065724 | N/A MFDSBN160WULF10UE1.0/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Microglass | N/A 10 µm | |
| 2070037 | N/A MFDSBN160WULF20A1.0/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Microglass | N/A 20 µm | |
| 2098502 | N/A MFDSBN160WULF20UE1.0/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Microglass | N/A 20 µm | |
| 2065414 | N/A MFDSBN160YULF10E1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 10 µm | |
| 2089699 | N/A MFDSBN160YULF10E1.0/16-3KB | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 10 µm | |
| 2207650 | N/A MFDSBN160YULF3E1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 3 µm | |
| 2068514 | N/A MFDSBN160YULF3E1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 3 µm | |
| 2077687 | N/A MFDSBN160YULF5E1.0/16-3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Microglass | N/A 5 µm | |
| 2061387 | N/A MFDSP160AULF10A1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 10 µm | |
| 2070916 | N/A MFDSP160AULF10G1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 10 µm | |
| 2058191 | N/A MFDSP160AULF25A1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 25 µm | |
| 2066648 | N/A MFDSP160AULF25G1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 25 µm | |
| 2059387 | N/A MFDSP160AULF3A1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Cellulose | N/A 3 µm | |
| 2065632 | N/A MFDSP160WULF10UE1.0/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Cellulose | N/A 10 µm | |
| 2070706 | N/A MFDSP160WULF25A1.0/16-3B0.2 | N/A 30 gpm114 L/min | N/A 0.2 bar | N/A Cellulose | N/A 25 µm | |
| 2062858 | N/A MFDSP160YULF10E1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 10 µm | |
| 2070834 | N/A MFDSP160YULF25E1.0/16-3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Cellulose | N/A 25 µm |