
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Element Material |
Filter Rating |
Core Products |
|---|---|---|---|---|---|---|
| 2700263 | N/A HEAD ASS'Y MF160AUD-A1.1/12B1.7 (SAE-16) | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2061425 | N/A HEAD ASS'Y MF160AUE-A1.0/3B1.7(1.25"NPT) | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2061424 | N/A HEAD ASS'Y MF160AUE-A1.1/12B1.7 (SAE-20) | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2058617 | N/A HEAD ASS'Y MF160AUE-A1.1/12KB (SAE-20) | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2055511 | N/A MF160AUEXXA1.0/3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Head Only | N/A | |
| 2073562 | N/A MF160YUEXXE1.0/0B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Head Only | N/A | |
| 2092340 | N/A MF160YUEXXE1.0/3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Head Only | N/A | |
| 2096854 | N/A MF160YUEXXE1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Head Only | N/A | |
| 2089223 | N/A MF160YUFXXE1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Head Only | N/A | |
| 2081091 | N/A MFAM160AUE40A1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Aquamicron® | N/A 40 µm | |
| 2089139 | N/A MFAM160AUE40C1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Aquamicron® | N/A 40 µm | |
| 2071880 | N/A MFAM160AUE40G1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Aquamicron® | N/A 40 µm | |
| 2069142 | N/A MFAM160YUE40E1.0/3B1.7 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Aquamicron® | N/A 40 µm | |
| 2090032 | N/A MFAM160YUE40E1.0/3B3 | N/A 30 gpm114 L/min | N/A 4.1 bar60 psi | N/A Aquamicron® | N/A 40 µm | |
| 2071271 | N/A MFBN160AUD20A1.0/12.3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 20 µm | |
| 2203465 | N/A MFBN160AUE10A1.0/0B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2069569 | N/A MFBN160AUE10A1.0/3B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2061391 | N/A MFBN160AUE10A1.0/3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2069393 | N/A MFBN160AUE10A1.0/3KB | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2077906 | N/A MFBN160AUE10A1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2059640 | N/A MFBN160AUE10A1.1/12B3.4 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2071448 | N/A MFBN160AUE10A1.1/12KB | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2097948 | N/A MFBN160AUE10C1.1/12B1.7 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2071879 | N/A MFBN160AUE10C1.1/12B3.4 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm | |
| 2066241 | N/A MFBN160AUE10F1.0/3B3 | N/A 30 gpm114 L/min | N/A 8.3 bar120 psi | N/A Microglass | N/A 10 µm |