
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 313431 | N/A NF2600FXXA2.0 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1265919 | N/A NF2610DPXXA1.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1265926 | N/A NF1310DPXXA2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1265927 | N/A NF2610DPXXA2.0 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1265945 | N/A NF1310DPXXA3.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1267481 | N/A NF ON 2610DP10A1.1/V | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1267531 | N/A NFON2610DP3A2.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1267532 | N/A NFON2610DP5A2.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 5 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1275874 | N/A NF1350DLXXA2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1275877 | N/A NF1350DPXXA2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1279493 | N/A NF ON 1350DL10BM2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1279852 | N/A NF ON 1350DP10C2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1288900 | N/A NF ON 2650DP3A2.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1289829 | N/A NF ON 1350DP10D2.1/L24 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1294560 | N/A NF ON 1310DP10A1.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1297762 | N/A NF ON 330DK10D2.0/L24-B6 | N/A 80 gpm303 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 1300497 | N/A NF ON 1350DN10LE2.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1322199 | N/A NF ON 1350DL10A2.1/B6 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 1324836 | N/A NF ON 280DE5LE2.0 | N/A | N/A 25 bar360 psi | N/A 5 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 1326537 | N/A NF ON 2650DP10BM2.1/B6 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2067994 | N/A NF ON 2610DP10A1.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 2067995 | N/A NF ON 2610DP10C1.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 2068529 | N/A NF1310DPXXA1.1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile rubber (NBR) (standard) | |
| 2068919 | N/A NF ON 2610DP3B2.1/B6 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B6 | N/A Nitrile rubber (NBR) (standard) | |
| 2071467 | N/A NF ON 2610VP20B1.1 | N/A 450 gpm1700 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A B3 | N/A Nitrile rubber (NBR) (standard) |