RFLD_Cast.jpg
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

1265640 N/A RFLD111EAIXXA1.0 (SAE DN 25) N/A 29 gpm111 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265642 N/A RFLD241EAKXXA1.0 N/A 63 gpm240 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265643 N/A RFLD331DAKXXA1.0 (SAE DN 38) N/A 87 gpm330 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265644 N/A RFLD331DALXXA1.0 (SAE DN 51) N/A 87 gpm330 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265645 N/A RFLD501DAKXXA1.0 (SAE DN 38) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265646 N/A RFLD501DALXXA1.0 (SAE DN 51) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265650 N/A RFLD851DALXXA1.0 N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265651 N/A RFLD851DAMXXA1.0 (SAE DN 64) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265652 N/A RFLD851DASXXA1.0 (SAE DN 76) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265655 N/A RFLD1301DASXXA1.0 (SAE DN 76) N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1265656 N/A RFLD1301DATXXA1.0 (SAE DN 102) N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
1268700 N/A RFLD111EAIXXA1.0/V (SAE DN 25) N/A 29 gpm111 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268702 N/A RFLD241EAKXXA1.0/-V N/A 63 gpm240 L/min N/A 25 bar360 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268703 N/A RFLD331DAKXXA1.0/V (SAE DN 38) N/A 87 gpm330 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268704 N/A RFLD 331 DAL XX A 1.0 /-V N/A 87 gpm330 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268705 N/A RFLD501DAKXXA1.0/V (SAE DN 38) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268706 N/A RFLD501DALXXA1.0/V (SAE DN 51) N/A 132 gpm500 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268710 N/A RFLD851DALXXA1.0/-V N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268711 N/A RFLD851DAMXXA1.0/V (SAE DN 64) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268712 N/A RFLD851DASXXA1.0/V (SAE DN 76) N/A 225 gpm850 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268713 N/A RFLD951DASXXA1.0/V (SAE DN 76) N/A 251 gpm950 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268715 N/A RFLD1301DASXXA1.0/V (SAE DN 76) N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1268716 N/A RFLD1301DATXXA1.0/V (SAE DN 102) N/A 343 gpm1300 L/min N/A 40 bar580 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
1270661 N/A RFLDW/HC241EAF75D1.1/-LED N/A 63 gpm240 L/min N/A 25 bar360 psi N/A 75 µm N/A B3 N/A Nitrile Rubber (NBR)
1270716 N/A RFLD241EAKXXA1.0/-DE N/A 63 gpm240 L/min N/A 25 bar360 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
Unit of Measure
1 2 3 4 5 »