
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 1279768 | N/A FLN250DFXXA1.1/-V | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A | |
| 1282300 | N/A FLNBN/HC160DE10LZ1.1/-AV-A2-B3 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1288822 | N/A FLNBH/HC160DE3LZ1.1/-AV | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 3 µm | |
| 1291642 | N/A FLNBN/HC400DF10B1.1/V-B7 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1293838 | N/A FLNBN/HC400DFXXA1.1/-V-B7 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A | |
| 1295161 | N/A FLNBN/HC400DK10A1.1/B3.5 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1310992 | N/A FLNBN/HC160DE6LE1.1/B7 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 6 µm | |
| 2083894 | N/A FLNBN/HC250DE10C1.1/12V-B7 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2084592 | N/A FLNW/HC250DE100B1.1/12V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 100 µm | |
| 2086675 | N/A FLNBN/HC250DE10B1.1/12V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2086702 | N/A FLNBN/HC400DE10B1.1/12B3.5 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2086864 | N/A FLNBN/HC160DE6D1.1/12V-B3.5L24 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 6 µm | |
| 2086865 | N/A FLNBN/HC400DE10D1.1/12V-B3.5L24 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2087412 | N/A FLNBN/HC400DE10D1.1/12B3.5L110 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2087428 | N/A FLNBN/HC400DE10C1.1/12V-B7 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2087600 | N/A FLN400DEXXA1.1/12V-B3.5 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A | |
| 2087615 | N/A FLNBN/HC160DE3LE1.1/12V-B3.5 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 3 µm | |
| 2087618 | N/A FLNW/HC250DE100C1.1/12V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 100 µm | |
| 2087775 | N/A FLNBN/HC250DE10C1.1/12V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2087906 | N/A FLNBN/HC400DE10B1.1/12V-B7 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2087959 | N/A FLNBN/HC400DE10B1.1/12V-B3.5 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2088074 | N/A FLNBN/HC250DE3B1.1/12V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 3 µm | |
| 2088201 | N/A FLNBN/HC250DE10B1.1/12V-B7 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2088412 | N/A FLNBN/HC160DE10B1.1/12V-B7 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 2088414 | N/A FLNBN/HC160DE3A1.1/12V | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 3 µm |