Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 2057042 | N/A NFHD ON 2600EAP3A1.1/16-39 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2057046 | N/A NFHD ON 2600EAP10C1.1/16-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2061743 | N/A NFHD ON 7800EAP10D1.1/16V-L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2061745 | N/A NFHDW/HC2600EAP25D1.1/16V-L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 25 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2062755 | N/A NFHD ON 2600EAP10D1.1/16L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2063138 | N/A NFHD ON 1300EAP10D1.1/16L24-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2063986 | N/A NFHD ON 2600EAP20D1.1/16V-L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 20 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2063993 | N/A NFHD ON 7800EAP5D1.1/16L220-39 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064294 | N/A NFHD ON 2600EAP20D1.1/16L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064449 | N/A NFHD ON 1300EAP20BM1.1/16-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064861 | N/A NFHD2600EAPXXA1.1/16-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064981 | N/A NFHD ON 1300EAP5A1.1/16-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064982 | N/A NFHD ON 1300EAP10A1.1/16-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2065415 | N/A NFHD ON 2600EAP5D1.1/16L110-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2065416 | N/A NFHD ON 1300EAP5D1.1/16L110-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2065465 | N/A NFHD ON 1300EAP10D1.1/16L110-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2065578 | N/A NFHD2600EAPXXA1.1/16V-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2066088 | N/A NFHD ON 2600EAP10D1.1/16L24-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2067656 | N/A NFHD ON 1300EAP20C1.1/16-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2067770 | N/A NFHDW/HC2600EAP25BM1.1/16V-B1-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 25 µm | N/A B1 | N/A Fluorocarbon elastomer (FKM) | |
| 2067810 | N/A NFHDW/HC2600EAP25BM1.1/16V-KB-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 25 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2067903 | N/A NFHD ON 20800EAP10A1.1/16-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2067904 | N/A NFHD ON 23400EAP10A1.1/16-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2067979 | N/A NFHD ON 2600EAP10A1.1/16-33 | N/A 450 gpm1700 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2068297 | N/A NFHD ON 1300EAP20D1.1/16L110-33 | N/A 343 gpm1300 L/min | N/A 34 bar500 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) |