NFHD.jpg
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

2057042 N/A NFHD ON 2600EAP3A1.1/16-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 3 µm N/A B3 N/A Nitrile Rubber (NBR)
2057046 N/A NFHD ON 2600EAP10C1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2061743 N/A NFHD ON 7800EAP10D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2061745 N/A NFHDW/HC2600EAP25D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
2062755 N/A NFHD ON 2600EAP10D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2063138 N/A NFHD ON 1300EAP10D1.1/16L24-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2063986 N/A NFHD ON 2600EAP20D1.1/16V-L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Fluorocarbon elastomer (FKM)
2063993 N/A NFHD ON 7800EAP5D1.1/16L220-39 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
2064294 N/A NFHD ON 2600EAP20D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
2064449 N/A NFHD ON 1300EAP20BM1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
2064861 N/A NFHD2600EAPXXA1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A N/A B3 N/A Nitrile Rubber (NBR)
2064981 N/A NFHD ON 1300EAP5A1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
2064982 N/A NFHD ON 1300EAP10A1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2065415 N/A NFHD ON 2600EAP5D1.1/16L110-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
2065416 N/A NFHD ON 1300EAP5D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 5 µm N/A B3 N/A Nitrile Rubber (NBR)
2065465 N/A NFHD ON 1300EAP10D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2065578 N/A NFHD2600EAPXXA1.1/16V-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A N/A B3 N/A Fluorocarbon elastomer (FKM)
2066088 N/A NFHD ON 2600EAP10D1.1/16L24-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2067656 N/A NFHD ON 1300EAP20C1.1/16-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
2067770 N/A NFHDW/HC2600EAP25BM1.1/16V-B1-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A B1 N/A Fluorocarbon elastomer (FKM)
2067810 N/A NFHDW/HC2600EAP25BM1.1/16V-KB-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 25 µm N/A Non-Bypass N/A Fluorocarbon elastomer (FKM)
2067903 N/A NFHD ON 20800EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2067904 N/A NFHD ON 23400EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2067979 N/A NFHD ON 2600EAP10A1.1/16-33 N/A 450 gpm1700 L/min N/A 34 bar500 psi N/A 10 µm N/A B3 N/A Nitrile Rubber (NBR)
2068297 N/A NFHD ON 1300EAP20D1.1/16L110-33 N/A 343 gpm1300 L/min N/A 34 bar500 psi N/A 20 µm N/A B3 N/A Nitrile Rubber (NBR)
Unit of Measure
1 2 3 4 5