
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
MFX Series Inline Filters 725 psi, up to 35 gpm
Part Number |
Model Code Description |
Flow Capacity |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 2093386 | N/A MFXBN/HC100GI10B1.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2090747 | N/A MFXBN/HC100GI10B2.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2092227 | N/A MFXBN/HC100GI10BF3.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2096092 | N/A MFXBN/HC100GI10BF4.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2207644 | N/A MFXBN/HC100GI10BM1.0/A2B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2094296 | N/A MFXBN/HC100GI10BM1.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2094506 | N/A MFXBN/HC100GI10C1.0/B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2090534 | N/A MFXBN/HC100GI10D2.0/-B3.5L24 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2090995 | N/A MFXBN/HC100GI10M1.0/A2B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2091012 | N/A MFXBN/HC100GI10M-BF5.0/-A2-A2.5-B3.5-M0 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2206008 | N/A MFXBN/HC100GI10W0.0/-B1.7 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2090756 | N/A MFXBN/HC100GI10W0.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2208027 | N/A MFXBN/HC100GI3BF3.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 3 µm | |
| 2091988 | N/A MFXBN/HC100GI5A1.0/B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2098744 | N/A MFXBN/HC100GI5B1.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2090338 | N/A MFXBN/HC100GI5BF3.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2092211 | N/A MFXBN/HC100GI5C1.0/B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2094109 | N/A MFXBN/HC100GI5C2.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2093075 | N/A MFXBN/HC100GK10A1.0/B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2092253 | N/A MFXBN/HC100GK10B1.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2093387 | N/A MFXBN/HC100GK10D1.0/-B3.5L24 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 10 µm | |
| 2204571 | N/A MFXBN/HC100GK20D2.0/B3.5L24 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 20 µm | |
| 2093870 | N/A MFXBN/HC100GK5C1.0/-B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 5 µm | |
| 2091169 | N/A MFXMM100GD15M2.0/A2B3.5 | N/A 26 gpm100 L/min | N/A 50 bar725 psi | N/A 15 µm | |
| 1295698 | N/A MFX 200 G K XX BF 3.0 /-B3.5 | N/A 35 gpm130 L/min | N/A 50 bar725 psi | N/A |