
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1 2
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 2085823 | N/A HF4RL-BN-09GK10LZ1.0/B6BO | N/A 50 gpm190 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2087049 | N/A HF4RL-BN-18GK10LZ1.0/B6BO | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2088734 | N/A HF4RL-BN-27GK10LZ1.0/B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2090602 | N/A HF4RL-BN-27GK10C1.0/V-B6SO103H | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2090603 | N/A HF4RL-BN/AM-27GK10C1.0/V-B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2090604 | N/A HF4RL-BN-27GK3C1.0/V-B6SO103H | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 3 µm | |
| 2090625 | N/A HF4RL-27GKXXC1.0/V-B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A | |
| 2090723 | N/A HF4RL-BN-27GK10A1.0/B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2091435 | N/A HF4RL-BN-27GK3B1.0/V-B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 3 µm | |
| 2091860 | N/A HF4RL-BN-09GK3A1.0/B6 | N/A 50 gpm190 L/min | N/A 52 bar750 psi | N/A 3 µm | |
| 2092729 | N/A HF4RL-BN-18GK5LZ1.0/B6 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 5 µm | |
| 2093649 | N/A HF4RL-BN-18GK3A1.0/B6 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 3 µm | |
| 2097490 | N/A HF4RL-BN-18GK5LZ1.0/V-B6 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 5 µm | |
| 2097699 | N/A HF4RL-BN-18GK10LZ1.0/B6 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2098738 | N/A HF4RL-BN-09GK5LZ1.0/B6 | N/A 50 gpm190 L/min | N/A 52 bar750 psi | N/A 5 µm | |
| 2200379 | N/A HF4RL-BN-18GK3D1.1/B3L110 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 3 µm | |
| 2201053 | N/A HF4RL-BN-27GK10C1.0/B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2204149 | N/A HF4RL-BN-27GK10D1.0/B3L24 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2208585 | N/A HF4RL-BN-09GK10A1.0/B3 | N/A 50 gpm190 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2211454 | N/A HF4RL-BN-27GK5C1.0/B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 5 µm | |
| 2212100 | N/A HF4RL-BH-18GK10B1.0 | N/A 70 gpm265 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2212120 | N/A HF4RL-W-09GK25BM1.0/B3 | N/A 50 gpm190 L/min | N/A 52 bar750 psi | N/A 25 µm | |
| 2212177 | N/A HF4RL-BN-27-GF-20A1.0/12B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 20 µm | |
| 2212217 | N/A HF4RL-BN-27GK10D1.0/B6L24 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm | |
| 2212246 | N/A HF4RL-BH-27GK10BM1.0/B6 | N/A 90 gpm341 L/min | N/A 52 bar750 psi | N/A 10 µm |
Unit of Measure
1 2