
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
1 2
Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 2206103 | N/A LPFH ON 325 E F 10 A 1.0/12B3 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2207268 | N/A LPFH ON 325 E F 10 A 1.0/12 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A | N/A Nitrile Rubber (NBR) | |
| 2207269 | N/A LPFH ON 425 E F 10 A 1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2207270 | N/A LPFH ON 425 E F 10 A 1.0/12 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A | N/A Nitrile Rubber (NBR) | |
| 2207602 | N/A LPFH 325 E F XX A 1.0/12 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A | N/A | N/A Nitrile Rubber (NBR) | |
| 2207603 | N/A LPFH 425 E F XX A 1.0/12 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A | N/A | N/A Nitrile Rubber (NBR) | |
| 2208409 | N/A LPFH ON 325 E F 10 A 1.0/0 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A | N/A Nitrile Rubber (NBR) | |
| 2208410 | N/A LPFH ON 325 E F 10 A 1.0/0B3 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2208411 | N/A LPFH ON 425 E F 10 A 1.0/0 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A | N/A Nitrile Rubber (NBR) | |
| 2208412 | N/A LPFH ON 425 E F 10 A 1.0/0B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2210305 | N/A LPFH ON 425 E F 10 BM 1.0/12B6 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2210628 | N/A LPFH W/HC 325EF25B1.0/0B3 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 25 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2210715 | N/A LPFH 425EFXXA1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2210716 | N/A LPFH 425EFXXA1.0/12B6 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2210717 | N/A LPFH 325EFXXA1.0/12B6 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2210718 | N/A LPFH 325EFXXA1.0/12B3 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2211163 | N/A LPFH ON 425 E F 10 BM 1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2211696 | N/A LPFH ON325EF10CD1.0/0-2M0-B6 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2211807 | N/A LPFH ON 425 E F 5 B 1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2212011 | N/A LPFH ON 325 E F 10 BM 1.0/12B6 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2212012 | N/A LPFH AM 325 E F 40 BM 1.0/12B6 | N/A 87 gpm325 L/min | N/A 34 bar500 psi | N/A 40 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2212061 | N/A LPFH ON 425 E F 10 A 1.0/12B6 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B6 | N/A Nitrile Rubber (NBR) | |
| 2212292 | N/A LPFH ON 425 E F 10 B 1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2213819 | N/A LPFH ON 425 E F 10 A 1.0/12VB3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 10 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2214150 | N/A LPFH ON 425 E F 3 A 1.0/12B3 | N/A 112 gpm425 L/min | N/A 34 bar500 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) |
Unit of Measure
1 2