AEV.jpg
Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Hex Size

End Type

End Size

Core Products

230223 N/A AEV Automatic Air Vent N/A NPTF (ANSI B1.20.3) N/A 0.87 in22 mm N/A NPTF N/A 1/4 in.
859100 N/A AEV Automatic Air Vent N/A BSPP N/A 0.87 in22 mm N/A BSPP N/A G 1/4
Unit of Measure
1