InLineCheck
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Port Configuration

Nominal Sizes

Cracking Pressure

Operating Pressure

Core Products

2062652 N/A RV-12-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 3.1 bar45 psi N/A 345 bar5000 psi
2078355 N/A RV-12-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2092368 N/A RV-12-01.X/12- 85 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 5.9 bar85 psi N/A 345 bar5000 psi
2086375 N/A RV-12-01.X/12-100 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 6.9 bar100 psi N/A 345 bar5000 psi
705836 N/A RV-12-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 12 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2099295 N/A RV-12-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 12 N/A N/A 345 bar5000 psi
2062819 N/A RV-12-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 12 N/A 3.1 bar45 psi N/A 345 bar5000 psi
2062307 N/A RV-12-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 12 N/A 4.5 bar65 psi N/A 345 bar5000 psi
705840 N/A RV-16-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2064839 N/A RV-16-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A N/A 345 bar5000 psi
2076099 N/A RV-16-01.X/12- 14 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 1 bar14 psi N/A 345 bar5000 psi
2074857 N/A RV-16-01.X/12- 21 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 1.4 bar21 psi N/A 345 bar5000 psi
2062413 N/A RV-16-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 1.7 bar25 psi N/A 345 bar5000 psi
2063244 N/A RV-16-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 3.1 bar45 psi N/A 345 bar5000 psi
2083908 N/A RV-16-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2062873 N/A RV-16-01.X/12-100 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 6.9 bar100 psi N/A 345 bar5000 psi
2087487 N/A RV-16-01.X/12-145 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 16 N/A 10 bar145 psi N/A 345 bar5000 psi
705839 N/A RV-16-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2079090 N/A RV-16-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A N/A 345 bar5000 psi
706723 N/A RV-16-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 1.7 bar25 psi N/A 345 bar5000 psi
2062306 N/A RV-16-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 3.1 bar45 psi N/A 345 bar5000 psi
706701 N/A RV-16-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 4.5 bar65 psi N/A 345 bar5000 psi
2070052 N/A RV-16-01.X/5-100 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 16 N/A 6.9 bar100 psi N/A 345 bar5000 psi
705843 N/A RV-20-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 0.5 bar7 psi N/A 345 bar5000 psi
2062889 N/A RV-20-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A N/A 345 bar5000 psi
Unit of Measure
1 2 3 4 5