Port Configuration |
Nominal Sizes |
Cracking Pressure |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 705895 | N/A RV-25-30.X/0 | N/A BSPP | N/A 25 | N/A 0.10 bar12 psi | N/A 345 bar5000 psi | |
| 706793 | N/A RV-12-01.X/5- 25 PSI | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 12 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 98280 | N/A FLUPAC MODEL 98280 - INLINE CHECK VALVE | N/A | N/A | N/A | N/A 345 bar5000 psi | |
| 858606 | N/A RV-12-11.X/12- 10BAR | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 10 bar145 psi | N/A 345 bar5000 psi | |
| 2089737 | N/A RV-20-01.X/0- 0 | N/A BSPP | N/A 20 | N/A | N/A 345 bar5000 psi | |
| 705919 | N/A RV-20-01.X/0-10 BAR | N/A BSPP | N/A 20 | N/A 10 bar145 psi | N/A 345 bar5000 psi | |
| 705832 | N/A RV-10-01.X/0 | N/A BSPP | N/A 10 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2099732 | N/A RV-16-01.X/12- 1.5PSI | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 0.10 bar1.5 psi | N/A 345 bar5000 psi | |
| 2071316 | N/A RV-20-01.X/0- 25 | N/A BSPP | N/A 20 | N/A 1.72 bar25 psi | N/A 345 bar5000 psi |