Nominal Sizes |
Temperature at Full Pressure [Max] |
Cracking Pressure |
Core Products |
|---|---|---|---|---|
| 2064399 | N/A 30 | N/A 212 ºF | N/A 1.7 bar25 psi | |
| 705929 | N/A 08 | N/A 212 ºF | N/A 0.5 bar7 psi | |
| 705937 | N/A 20 | N/A 212 ºF | N/A 0.5 bar7 psi | |
| 705941 | N/A 30 | N/A 212 ºF | N/A 0.5 bar7 psi | |
| 4747458 | N/A 20 | N/A 212 ºF | N/A | |
| 705931 | N/A 10 | N/A 212 ºF | N/A 0.5 bar7 psi | |
| 705933 | N/A 12 | N/A 212 ºF | N/A 0.5 bar7 psi | |
| 705939 | N/A 25 | N/A 212 ºF | N/A 0.5 bar7 psi |
Unit of Measure
1