ManifoldCheck.jpg
Unit of Measure
1 

Part Number

Nominal Sizes

Temperature at Full Pressure [Max]

Cracking Pressure

Core Products

2064399 N/A 30 N/A 212 ºF N/A 1.7 bar25 psi
705929 N/A 08 N/A 212 ºF N/A 0.5 bar7 psi
705937 N/A 20 N/A 212 ºF N/A 0.5 bar7 psi
705941 N/A 30 N/A 212 ºF N/A 0.5 bar7 psi
4747458 N/A 20 N/A 212 ºF N/A
705931 N/A 10 N/A 212 ºF N/A 0.5 bar7 psi
705933 N/A 12 N/A 212 ºF N/A 0.5 bar7 psi
705939 N/A 25 N/A 212 ºF N/A 0.5 bar7 psi
Unit of Measure
1