ManifoldFlowControl_w_check.jpg
Unit of Measure
1 

Part Number

Model Code Description

Size

Length

Height

Hex Size

Core Products

705777 N/A DRVP-06 Flow Control Valve with Check N/A 06 N/A 1.81 in46 mm N/A 2.48 in63 mm N/A 19 in
705785 N/A DRVP-16 Flow Control Valve with Check N/A 16 N/A 7.72 in196 mm N/A 7.68 in195 mm N/A 143 in
Unit of Measure
1